Convex push button switch EA940D-11A

Convex push button switch EA940D-11A

【Product Specifications】
・IDEC
・For dia. 30mm hole cut in panel
・Momentary type
・Button dia.-40mm
・Color…Black
・Contact…1a
・Type…ABN210

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940D-11A

Part Number
EA940D-11A
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940D-11A in the Convex push button switch EA940D-11A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET