Small push button switch EA940DA-124

Small push button switch EA940DA-124

【Product Specifications】
・Hole cut in panel-12.5mm
・Number of poles-Single-pole, single-throw
・Rating-3A 125VAC
・Panel thickness-4.9mm or less
・< >of switch characteristics shows momentary operation.
・Switch…ON-
・Terminal shape…Screw

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940DA-124

Part Number
EA940DA-124
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DA-124 in the Small push button switch EA940DA-124 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET