Push Button Switch

Push Button Switch

【Product Specifications】
・Hole cut in panel-16mm
・Rated capacity-3A 125VAC
・Switch characteristics. -ON-< ON >,<>show momentary operations.
・Dim.-Dia. 20 x 26.8mm
・Screw mounting type
・Panel thickness-2 to 6.5mm
・Number of poles…Single-pole, double-throw
・Button color…Green

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940DA-132

Part Number
EA940DA-132
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DA-132 in the Push Button Switch series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET