Replacement Buttons for Small Push Button Switches

Replacement Buttons for Small Push Button Switches

【Product Specifications】
・For EA940DA-151 to -154, -155 to -158
・Dim.…Dia. 8 x 6.5mm
・Color…White

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940DA-150E

Part Number
EA940DA-150E
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DA-150E in the Replacement Buttons for Small Push Button Switches series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET