Illuminated Push Button Switch (EA940DA-61) (Part Numbers)

Illuminated Push Button Switch

【Product Specifications】
・IDEC
・For dia. 30mm hole cut in panel
・With 6V LED bulb
・Rated voltage--61 to-65: 100/110VAC, -66 to-70: 200/220VAC
・Momentary type
・Color…White
・Rating…100V
・Contact…1a1b
・Type…ALFN21611DN

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940DA-61

Part Number
EA940DA-61
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DA-61 in the Illuminated Push Button Switch series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET