Toggle Switch Nameplate (ESCO)

Toggle Switch Nameplate (ESCO)

【Product Specifications】
・Material-Aluminum
・For dia. 6
・For toggle switches
・ON side base color…Red
・OFF side base color…Black

Edit Part Configuration

Part Number

Configure to get your Part Number

EA940DH-193

Part Number
EA940DH-193
Part NumberVolume DiscountDays to Ship

4 Days

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DH-193 in the Toggle Switch Nameplate (ESCO) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed