Toggle Switch EA940DH-204

Toggle Switch EA940DH-204

【Product Specifications】
・Hole cut in panel-12.5mm
・Terminal shape-Soldered terminal
・Contact resistance-10mΩ or less
・Number of poles…Double-pole, single-throw
・Switch…ON-OFF
・Capacity…15A 125VAC

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940DH-204

Part Number
EA940DH-204
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DH-204 in the Toggle Switch EA940DH-204 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET