Rocker switch (Waterproof type) EA940DH-482

Rocker switch (Waterproof type) EA940DH-482

【Product Specifications】
・Hole cut in panel-34.2 x 17.2mm
・Rated capacity-15A 125VAC
・Panel thickness-1 to 4mm
・Terminal shape-Screw terminal
・Number of poles…Single-pole,double-throw
・Switch…ON-ON

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940DH-482

Part Number
EA940DH-482
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DH-482 in the Rocker switch (Waterproof type) EA940DH-482 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET