Multistage Rotary Switch (Small)

Multistage Rotary Switch (Small)

【Product Specifications】
・Hole cut in panel-10.5mm
・Contact-2 to 11 contacts
・Rated capacity-6A 125VAC
・Panel thickness-6.8mm or less
・Circuit…1 circuit

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940DH-501

Part Number
EA940DH-501
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DH-501 in the Multistage Rotary Switch (Small) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET