Small Rotary Switch

Small Rotary Switch

【Product Specifications】
・Hole cut in panel-10.5mm
・Circuit-1 circuit
・Rated capacity-6A 125VAC
・Panel thickness-3.8mm or less
・Contact…2 contacts

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940DH-521

Part Number
EA940DH-521
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET