Ultra Compact Key-Lock Switch

Ultra Compact Key-Lock Switch

【Product Specifications】
・For dia. 12mm hole cut in panel
・Number of poles-Single-pole, double-throw
・Current capacity-3A・125V
・Switch…ON-ON
・Location…Only left side
・Notches…2(90°)

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940DH-702

Part Number
EA940DH-702
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DH-702 in the Ultra Compact Key-Lock Switch series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET