Key-Lock Switch

Key-Lock Switch

【Product Specifications】
・For dia. 19mm hole cut in panel
・Number of poles-Single-pole, double-throw
・Carrent capacity-3A・250V
・Switch…ON-ON
・Notches…2(90°)

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940DH-712

Part Number
EA940DH-712
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DH-712 in the Key-Lock Switch series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET