Rocker Switch

Rocker Switch

【Product Specifications】
・Hole cut in panel-19.2 x 12.2mm
・Rated capacity-12A 125VAC, 6A 250VAC
・Panel thickness-0.6 to 2.2mm
・Knob color…Black
・Number of poles…Single-pole, double-throw ON-ON

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940DH-8

Part Number
EA940DH-8
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DH-8 in the Rocker Switch series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET