Push Switch

Push Switch

【Product Specifications】
・Hole cut in panel-Dia. 12.5mm
・Rating-15A 125VAC
・Circuit-ON-ON (double-pole, double-throw)
・Panel thickness-3.0mm or less
・Dim.-22.6 x 38 x 47(H)mm
・Knob color…Red

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940DJ-1

Part Number
EA940DJ-1
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DJ-1 in the Push Switch series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET