Push Switch EA940DJ-15

Push Switch EA940DJ-15

【Product Specifications】
・Hole cut in panel-Dia. 7.5mm
・Rating-500mA 125VAC
・Circuit characteristics-Single-pole, single-throw (momentary)
・Panel thickness-1.5mm or less
・Dim.-Dia. 9.5 x 28mm
・Knob color…White

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940DJ-15

Part Number
EA940DJ-15
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DJ-15 in the Push Switch EA940DJ-15 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET