Limit Switch

Limit Switch

【Product Specifications】
・Rating …2A/250V AC,2A/48V DC
・Standard Type
・Variable Rod ・Lever Type
・Moveable Range …25~140mm
・size …40×55×103.4mm
・One Side Operation Possible ,Head 4Way Installation Possible
・Type …WLCL-N
・Lever Operation The angle (Left and right. )…90°

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940DK-11LA

Part Number
EA940DK-11LA
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DK-11LA in the Limit Switch series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET