Limit Switch

Limit Switch

【Product Specifications】
・Rating …2A/250V AC,2A/48V DC
・Lever Length …105mm
・Mounting Screw Dia. …Dia 5.2mm
・size …40×65.2×94mm
・Type …WLCA12-2N-N
・Lever Operation The angle (Left and right. )…90°

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940DK-12A

Part Number
EA940DK-12A
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DK-12A in the Limit Switch series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET