Micro switch EA940DK-33

Micro switch EA940DK-33

【Product Specifications】
・Material--31 to 34: phenolic resin, -35: vinyl chloride
・Contact-1c contact
・Contact rating-125VDC/0.5A, 125VAC/15A
・Type- -31: Z-15GQ, -32: Z -15GQ21,-33: Z-15GQ22, -34, : Z-15GQ8,-34: AP-Z
・Specification…Roller push button type

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940DK-33

Part Number
EA940DK-33
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DK-33 in the Micro switch EA940DK-33 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET