Terminal Cover (For EA940DK-31-3 needs to be in catchphrase)

Terminal Cover (For EA940DK-31-3 needs to be in catchphrase)

【Product Specifications】
・Material--31 to 34: phenolic resin, -35: vinyl chloride
・Contact-1c contact
・Contact rating-125VDC/0.5A, 125VAC/15A
・Type- -31: Z-15GQ, -32: Z -15GQ21,-33: Z-15GQ22, -34, : Z-15GQ8,-34: AP-Z
・Specification…Terminal cover

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940DK-35

Part Number
EA940DK-35
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DK-35 in the Terminal Cover (For EA940DK-31-3 needs to be in catchphrase) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET