Micro Switch EA940DK-40

Micro Switch EA940DK-40

【Product Specifications】
・Spring type
・Contact-1c contact
・Contact rating-DC: 125V/0.5A, AC: 250V/15A
・For mounting, use M4 screws, and use flat washer or other part to securely attach it.
・Spec.…Roller, leaf
・Type…Z-15GL2-B

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940DK-40

Part Number
EA940DK-40
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DK-40 in the Micro Switch EA940DK-40 series.

Additional Products in this Category

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET