Micro Switch

Micro Switch

【Product Specifications】
・Contact-1c contact
・Contact rating-DC: 125V/0.5A, AC: 250V/15A
・For mounting, use M4 screws, and use flat washer or other part to securely attach it.
・Spec.…Hinge lever type, small
・Type…Z-15GW-B

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940DK-42

Part Number
EA940DK-42
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DK-42 in the Micro Switch series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET