Fuse Holder EA940DL-11

Fuse Holder EA940DL-11

【Product Specifications】
・Rating-10A, 250V
・Soldered terminal
・Material-Phenolic resin
・Compatible fuse…For dia. 5.2 x 20mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940DL-11

Part Number
EA940DL-11
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DL-11 in the Fuse Holder EA940DL-11 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support