Fuse Holder

Fuse Holder

【Product Specifications】
・Rating-10A, 250V
・Compatible fuse-Dia. 6.4 x 30mm,φ6.35×30mm,φ6.35×31.8mm
・Terminal fitting-For tightening (M4×8 sems screw) screws
・DIN rail (35mm), mounting type
・Possible to multiply pole by connecting device.(Transvers connectiontype)
・For Fuse holder cover, useEA940DL-22,-27,-32

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940DL-17

Part Number
EA940DL-17
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DL-17 in the Fuse Holder series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support