Fuse Holder Cover

Fuse Holder Cover

【Product Specifications】
・Material-Polycarbonate
・Operating voltage-100 to 250VAC
・Compatible fuse pipe-Dia. 6.4×30mm, dia. 6.35×30mm, dia. 6.35×31.8mm
・For EA940DL-17

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940DL-22

Part Number
EA940DL-22
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DL-22 in the Fuse Holder Cover series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support