Fuse Holder Cover EA940DL-23

Fuse Holder Cover EA940DL-23

【Product Specifications】
・Material-Polycarbonate
・Operating voltage-100 to 250VAC
・Compatible fuse pipe-Dia. 10.31×38.1mm
・For EA940DL-19

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940DL-23

Part Number
EA940DL-23
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DL-23 in the Fuse Holder Cover EA940DL-23 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support