Fuse Holder Cover

Fuse Holder Cover

【Product Specifications】
・Compatible fuse pipe…Dia 10.31×38.1mm
・ With Knob
・Material …Polycarbonate
・Screw Terminal …M4
・Mountable DIN Rail and Panel
・Size…64×19.6×27.75mm
・This prodoct is not Waterproof and Drip-Proof
・Applicable Item No. …EA940DL-19
・Corresponding To Rohs

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940DL-28

Part Number
EA940DL-28
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DL-28 in the Fuse Holder Cover series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support