Fuse Holder Cover

Fuse Holder Cover

【Product Specifications】
・Compatible fuse pipe…Dia 6.4 x 30 mm Dia 6.35×30(31.8)mm
・Without Knob
・Material …Polycarbonate
・Screw Terminal …M4
・Mountable DIN Rail and Panel
・Size…13×57×13.3mm
・Screw Interval …16.5mm
・Corresponding To Rohs
・Applicable Item No. …EA940DL-19
・Corresponding To Rohs

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940DL-33

Part Number
EA940DL-33
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DL-33 in the Fuse Holder Cover series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support