Waterproof Relay Fuse Holder

Waterproof Relay Fuse Holder

【Product Specifications】
・Rating-250V-7A
・Compatible cable dia.-1.5 to 2.8mm
・IP66.
・Use it by cutting the grommet in accordance with the outside diameter of electric wires.
・Description-With metal fittings
・Size(mm)-φ15x63.8

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940DL-51

Part Number
EA940DL-51
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DL-51 in the Waterproof Relay Fuse Holder series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support