Terminal

Terminal

【Product Specifications】
・Panel installation method-Tightening with nut
・Mounting hole dia.-9mm
・Nut width across flats-8mm
・Rating-3A, 30V
・Color…White

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940DP-16

Part Number
EA940DP-16
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DP-16 in the Terminal series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support