Terminal

Terminal

【Product Specifications】
・Panel installation method-Tightening with nut
・Nut width across flats: -1:5.5mm-2, -3:7mm
・Mounting hole (mm)…8.79
・Color…Red
・Rating…10A 125VAC

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940DP-2

Part Number
EA940DP-2
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DP-2 in the Terminal series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support