Banana Plug EA940DP-23

Banana Plug EA940DP-23

【Product Specifications】
・Rating-3A, 30V
・For EA940DP-11 to -16
・Color…Blue

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940DP-23

Part Number
EA940DP-23
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DP-23 in the Banana Plug EA940DP-23 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support