Test Lead Clip (Alligator Clips)

Test Lead Clip (Alligator Clips)

【Product Specifications】
・Withstand voltage-AC500V(per minute)
・Length-48
・Hole dia.-Dia.3.5
・Color-Yellow
・Qty. per unit(pcs)-1

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940DP-41

Part Number
EA940DP-41
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DP-41 in the Test Lead Clip (Alligator Clips) series.

Additional Products in this Category

Tech Support