Terminal

Terminal

【Product Specifications】
・Rating-10A, 125VAC
・Nut width across flats-10mm
・Mounting hole dim.-Dia. 8 x 6.6mm
・Panel installation method-Tightening with nut
・Color…Green

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940DP-9

Part Number
EA940DP-9
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DP-9 in the Terminal series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support