Round Terminal Clip Test Lead

Round Terminal Clip Test Lead

【Product Specifications】
・Insulated. Pressure …AC2000V1minute More Than
・Lead Wire …0.3m㎡
・Full length …1000mm
・Round Terminal ⇔Shield Clip M
・Red/Black, Each Color 2 Pcs, Total 4 Pcs

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940DT-62

Part Number
EA940DT-62
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DT-62 in the Round Terminal Clip Test Lead series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support