Electronic Counter (ESCO)

Electronic Counter (ESCO)

【Product Specifications】
・DIN48 x 48mm
・Single-stage setting
・Total preset Counter
・Type--1: H7CX-A-N, -2: H7CX-A11-N
・Attachment…Terminal block type

Edit Part Configuration

Part Number

Configure to get your Part Number

EA940LJ-1

Part Number
EA940LJ-1
Part NumberVolume DiscountDays to Ship

4 Days

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940LJ-1 in the Electronic Counter (ESCO) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed