General-purpose relay [with LED] EA940MP-1C

General-purpose relay [with LED] EA940MP-1C

【Product Specifications】
・Number of poles-2 poles
・Contact arrangement-2c
・Rated conducting current-10A
・Contact mechanism-Single
・Operating ambient temperature--25℃ to 40℃(-25℃ to 55℃ only for -1A to -3A)
・Dim.-21.5 x 28 x 36mm
・Spec.…CR circuit, operation indicator integrated
・Rated V…100/110VAC
・Type…LY2N-CR

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940MP-1C

Part Number
EA940MP-1C
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940MP-1C in the General-purpose relay [with LED] EA940MP-1C series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET