General-purpose relay [with LED] EA940MP-33E

General-purpose relay [with LED] EA940MP-33E

【Product Specifications】
・Number of poles-2 poles
・Contact arrangement-2c
・Rated conducting current-5A
・Contact mechanism-Single
・Operating ambient temperature--30A to -33A: -55℃ to 70℃-30E to -32C: -55℃ to 60℃
・Dim.-21.5 x 28 x 36mm
・Spec.…Operation indicator integrated
・Rated V…24VDC
・Type…MY2N

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940MP-33E

Part Number
EA940MP-33E
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940MP-33E in the General-purpose relay [with LED] EA940MP-33E series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET