General-purpose Relay (with LED)

General-purpose Relay (with LED)

【Product Specifications】
・Number of poles-4 poles
・Contact arrangement-4c
・Rated conducting current-3A
・Contact mechanism-Single
・Operating ambient temperature--40A to -43A: -55℃ to 70℃-40E to -42C: -55℃ to 60℃
・Dim.-21.5 x 28 x 36mm
・Spec.…Operation indicator integrated
・Rated V…24VAC
・Type…MY4N

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940MP-40E

Part Number
EA940MP-40E
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940MP-40E in the General-purpose Relay (with LED) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET