General Purpose Relay [with LED Indicator]

General Purpose Relay [with LED Indicator]

【Product Specifications】
・Number of poles-4 poles
・Contact arrangement-4c
・Rated conducting current-3A
・Contact mechanism-Single
・Operating ambient temperature--40A to -43A: -55℃ to 70℃-40E to -42C: -55℃ to 60℃
・Dim.-21.5 x 28 x 36mm
・Spec.…Operation indicator integrated
・Rated V…24VDC
・Type…MY4N

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940MP-43E

Part Number
EA940MP-43E
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940MP-43E in the General Purpose Relay [with LED Indicator] series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET