General-Purpose Relay with LED

General-Purpose Relay with LED

【Product Specifications】
・Number of poles-2 poles
・Contact arrangement-2c
・Rated conducting current-5A
・Contact mechanism-Twin
・Operating ambient temperature--55℃ to 60℃
・Dim.-21.5 x 28 x 36mm
・Spec.…Diode, operation indicator integrated
・Rated V.…24VDC
・Type…MY2ZN-D2

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940MP-53H

Part Number
EA940MP-53H
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET