• MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

Solid State Relay (ESCO)

Solid State Relay (ESCO)

【Product Specifications】
・Input rated voltage-5 to 24VDC
・Rated load voltage-24 to 240VAC
・Withstand voltage-2,500VAC
・Excellent in external surge absorption effect
・Applicable load…10A
・Type…G3NA-210B

Edit Part Configuration

Part Number

Configure to get your Part Number

EA940MT-1

Part Number
EA940MT-1
Part NumberVolume DiscountDays to Ship

4 Days

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940MT-1 in the Solid State Relay (ESCO) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed