Cable Protector

Cable Protector

【Product Specifications】
・Length-2m
・Load capacity-1,960N (200kgf)
・Suitable for protecting indoor wiring on the floor
・With adhesive tape
・Dollies and carts can smoothly roll over the cable cover.
・Nail holes are provided on the base for easy nailing.
・Color…Beige
・Width x Height…68.5 x 13.5mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA947HM-34

Part Number
EA947HM-34
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947HM-34 in the Cable Protector series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support