[Weather-Proof] Cable Cover Duct EA947HM-41

[Weather-Proof] Cable Cover Duct EA947HM-41

【Product Specifications】
・Ideal as a cover protecting cables and wiring indoors, outdoors, and during renovation
・Exposed conduit of lead-in wires can be neatly covered.
・Weather- and heat-proof for outdoor use
・Length-2m
・With cable tie holes
・Wood screw hole (dia. 4mm)-At 240mm intervals (8 holes)
・Color…Gray
・Type…Type 40
・Dim.…40 x 30mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA947HM-41

Part Number
EA947HM-41
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947HM-41 in the [Weather-Proof] Cable Cover Duct EA947HM-41 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support