Cable Duct Cover Corner Piece

Cable Duct Cover Corner Piece

【Product Specifications】
・For corners and bending sections
・With two tapping screws
・Color…Gray
・Type…40
・L…103.5
・H…33.2
・B…46.5

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA947HM-41F

Part Number
EA947HM-41F
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947HM-41F in the Cable Duct Cover Corner Piece series.

Additional Products in this Category

Tech Support