Cable Cover Duct Joint (Inner Bend)

Cable Cover Duct Joint (Inner Bend)

【Product Specifications】
・Use this product to connect the ducts at corners.
・With two tapping screws
・Color…Gray
・Type…40
・L…79
・H…34
・B…47.5

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA947HM-41H

Part Number
EA947HM-41H
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947HM-41H in the Cable Cover Duct Joint (Inner Bend) series.

Additional Products in this Category

Tech Support