Cable Cover Duct

Cable Cover Duct

【Product Specifications】
・Use this cover for the section where a cable is pulled out from the wall.
・With 3 color screws
・Color…Gray
・Type…70
・L…110.5
・B…90
・H…51

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA947HM-42J

Part Number
EA947HM-42J
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947HM-42J in the Cable Cover Duct series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support