Corner Cable Duct Cover

Corner Cable Duct Cover

【Product Specifications】
・Use this product to connect the ducts at corners.
・With two tapping screws
・Color…White
・Type…70
・L…90
・H…44
・B…77.5

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA947HM-45G

Part Number
EA947HM-45G
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947HM-45G in the Corner Cable Duct Cover series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support