Cable Duct Cover Corner Piece

Cable Duct Cover Corner Piece

【Product Specifications】
・For corners and bending sections
・With two tapping screws
・Color…Black
・Type…40
・L…103.5
・H…33.2
・B…46.5

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA947HM-47F

Part Number
EA947HM-47F
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947HM-47F in the Cable Duct Cover Corner Piece series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support