Mouse Pad (with Wrist Rest)

Mouse Pad (with Wrist Rest)

【Product Specifications】
・Mouse pad and wrist rest can be separated for desired layout.
・Weight-Wrist rest: 72g, Mouse pad: 200g
・Dim.-Wrist rest: 110(W) x 68(D) x 26(H)mmMouse pad: 135(W) x 155(D) x 10(H)mm
・Color…Black

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA764-114B

Part Number
EA764-114B
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA764-114B in the Mouse Pad (with Wrist Rest) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support