Mouse Pad EA764-121A

Mouse Pad EA764-121A

【Product Specifications】
・Color-Black
・Size-180(W)x150(D)x0.5(H)mm
・Weight-50g
・Material-PET(recycled PET100%,)
・The surface has special projections and catches the movement of a mouse without fail
・Ideal for optical sensor mouse (compatible with ball mouse)
・Itis a slim type that reduces wrist fatigue and does not interfere with the desk.
・Washable(neutral detergent using)
・With non-slip treatment at the back side

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA764-121A

Part Number
EA764-121A
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA764-121A in the Mouse Pad EA764-121A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support